IESNA:LM-63-2002
[TEST]P953958
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37833
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4439 5558 6569.6 7352.7 7991.3 8352.6 8522.5 8583.1 8889.7 9545.9
10629.7 11998.7 13346.3 14422.3 15363.6 16222.9 16765.8 16904.5 16570.5 15724.9
14018.1 11067.2 9135.8 7651.5 6059.9 4263.2 2802.4 1964.6 1533 1324.1
1201 1009.7 855.4 296.8 144.5 23.4 0
4439 5597.1 6618.4 7415.2 8001.1 8397.6 8600.7 8657.3 8911.2 9502.9
10504.8 11846.4 13168.5 14281.7 15232.8 16092.1 16736.5 16968.9 16756.1 16039.3
14613.7 11887.4 9504.9 7981.6 6409.5 4647.9 3056.3 2062.3 1581.9 1370.9
1212.8 1025.3 863.2 367.1 154.3 29.3 0
4439 5548.2 6550.1 7354.7 7981.6 8436.6 8688.5 8795.9 8995.1 9526.3
10379.8 11571 12840.4 13959.5 14863.7 15586.3 16263.9 16594 16510 15937.8
14791.4 12918.6 10297.7 8469.8 6909.4 5202.6 3474.2 2308.4 1706.9 1417.8
1251.8 1089.7 933.5 712.8 363.2 43 0
4439 5548.2 6520.8 7323.4 7993.3 8506.9 8850.6 9030.3 9217.8 9627.9
10262.6 11186.3 12283.9 13336.5 14184.1 14879.3 15463.2 15935.8 16062.8 15875.3
15185.9 13906.7 12110.1 9983.3 7981.6 6202.5 4337.4 2777.1 1894.3 1441.3
1244 1080 921.8 734.3 515.6 201.2 0
4439 5384.2 6327.5 7151.6 7858.5 8483.5 8981.5 9311.5 9522.4 9846.6
10373.9 11051.6 11928.4 12820.9 13623.6 14314.9 14877.3 15377.3 15732.7 15828.4
15639 15057 13928.2 12221.4 10227.4 8190.5 6102.9 4023 2527.1 1695.1
1292.8 1148.3 997.9 761.6 513.6 160.1 0
4439 5298.3 6149.7 6952.4 7694.5 8381.9 9006.9 9501 9836.9 10151.3
10545.8 11112.1 11768.3 12547.5 13332.6 14113.8 14777.7 15297.2 15689.8 16013.9
16265.9 16181.9 15828.4 15025.8 13639.2 11842.5 9532.2 7309.8 4915.5 3034.8
1968.5 1345.6 974.5 589.8 296.8 78.1 0
4439 5134.2 5874.4 6630.2 7364.5 8085.1 8780.3 9399.4 9913 10325.1
10743 11200 11701.9 12326.8 13043.6 13856 14691.8 15498.4 16213.1 16842
17414.2 18043 18326.2 18502 18462.9 17666.1 16144.8 13721.2 10514.5 7122.3
4110.9 2134.5 1089.7 628.8 306.6 105.5 0
4439 5009.2 5602.9 6251.3 6923.1 7557.8 8239.4 8901.4 9538.1 10100.5
10662.9 11184.4 11657 12166.7 12701.8 13275.9 13941.9 14695.7 15519.9 16394.8
17349.7 18720.7 19828 20503.7 21273.2 21829.7 21902 21154 19208.9 16060.8
11701.9 7551.9 3849.2 1570.1 560.5 109.4 0
4439 4784.7 5202.6 5686.9 6218.1 6780.5 7352.7 7919.1 8479.6 9055.7
9659.1 10217.7 10825 11459.7 12119.8 12781.9 13516.2 14340.3 15252.3 16285.4
17492.3 19322.2 21138.4 22382.4 23970.1 25839.1 27838.9 29172.7 28887.6 26202.3
20673.6 13402.9 5684.9 1736.1 546.8 113.3 0
4439 4745.6 5161.6 5606.8 6108.7 6639.9 7182.8 7723.8 8258.9 8801.8
9336.9 9891.5 10477.4 11112.1 11768.3 12449.9 13207.6 14045.4 14982.8 16051
17256 19193.3 21023.2 22370.7 24067.8 26104.7 28288 29678.5 29414.9 26559.7
20550.6 12567 4815.9 1329.9 429.6 97.6 0
4439 4597.2 4812 5101 5450.6 5831.4 6216.1 6620.4 7038.3 7460.2
7885.9 8325.3 8768.6 9237.3 9741.2 10274.3 10860.2 11524.2 12324.9 13238.8
14352 16121.4 17463 18787.1 20402.2 22345.3 24169.3 24960.3 24134.2 20984.1
15490.6 8622.1 2486.1 521.4 173.8 39.1 0
4439 4487.8 4608.9 4782.7 5022.9 5282.6 5565.8 5856.8 6151.7 6466.1
6772.7 7067.6 7372.3 7675 7995.3 8333.1 8688.5 9120.1 9620.1 10268.5
11205.9 12369.8 13162.7 14049.3 15109.7 16265.9 17054.8 16779.5 15400.7 12815.1
9254.9 4735.8 1544.8 460.9 158.2 37.1 0
4439 4390.2 4407.7 4487.8 4618.7 4753.4 4931.1 5106.9 5280.7 5462.3
5620.5 5763.1 5882.2 5991.6 6067.7 6116.5 6165.4 6198.6 6253.2 6380.2
6684.8 6864.5 6897.7 6964.1 7067.6 7161.4 6905.5 6095.1 4938.9 3659.8
2488 1410 707 298.8 144.5 50.8 0
4439 4185.1 4034.7 3956.6 3948.8 3980.1 4032.8 4091.4 4132.4 4157.8
4155.8 4107 4030.8 3923.4 3780.9 3607 3398.1 3181.3 2982.1 2796.6
2605.2 2435.3 2292.7 2175.6 2074 1970.5 1841.6 1667.8 1427.6 1105.4
804.6 591.7 410.1 263.6 150.4 43 0
4439 3995.7 3720.3 3599.2 3569.9 3595.3 3650 3708.6 3737.9 3730.1
3689.1 3616.8 3511.3 3380.5 3228.2 3071.9 2909.9 2747.8 2587.6 2411.9
2234.1 2074 1956.8 1886.5 1859.2 1863.1 1859.2 1804.5 1669.7 1445.2
1099.5 757.7 531.2 349.6 173.8 39.1 0
4439 3847.3 3515.3 3384.4 3390.3 3464.5 3546.5 3599.2 3603.1 3568
3499.6 3402 3286.8 3154 3013.4 2874.7 2728.2 2573.9 2415.8 2269.3
2158 2062.3 1997.8 1956.8 1921.7 1880.7 1816.2 1749.8 1667.8 1536.9
1337.7 1050.7 689.4 380.8 181.6 39.1 0
4439 3704.7 3362.9 3275 3329.7 3431.3 3511.3 3550.4 3534.8 3474.2
3380.5 3269.2 3140.3 3013.4 2878.6 2747.8 2657.9 2550.5 2415.8 2308.4
2236.1 2140.4 1990 1870.9 1792.8 1716.6 1638.5 1560.4 1490.1 1425.6
1349.5 1226.4 1003.8 769.5 451.1 109.4 0
4439 3624.6 3282.9 3234 3327.8 3425.4 3505.5 3528.9 3491.8 3396.1
3280.9 3150.1 3009.4 2884.5 2777.1 2716.5 2644.3 2570 2497.8 2337.6
2195.1 2081.8 1968.5 1863.1 1753.7 1658 1564.3 1478.4 1388.5 1285
1183.5 1091.7 956.9 826.1 578.1 224.6 0
4439 3556.3 3232.1 3226.2 3329.7 3423.5 3493.8 3501.6 3445 3341.4
3210.6 3066.1 2937.2 2818.1 2738 2669.6 2581.8 2462.6 2357.2 2230.2
2132.6 2023.2 1915.8 1818.2 1736.1 1652.2 1562.3 1470.5 1363.1 1244
1113.2 997.9 849.5 642.5 425.7 177.7 0
4439 3517.2 3206.7 3224.3 3337.5 3429.3 3491.8 3480.1 3407.8 3284.8
3132.5 2989.9 2868.8 2777.1 2734.1 2630.6 2470.4 2284.9 2210.7 2148.2
2036.9 1951 1876.8 1767.4 1685.4 1620.9 1536.9 1437.3 1318.2 1187.4
1044.8 982.3 845.6 552.7 402.3 246.1 0
4439 3509.4 3191.1 3226.2 3339.5 3433.2 3489.9 3474.2 3386.4 3247.7
3093.4 2952.8 2833.7 2777.1 2710.7 2579.8 2345.5 2191.2 2152.1 2076
1978.3 1872.8 1773.3 1697.1 1650.2 1609.2 1533 1439.3 1326 1195.2
1056.5 1091.7 871 582 443.3 164 0
4439 3509.4 3189.1 3232.1 3341.4 3435.2 3487.9 3480.1 3394.2 3249.7
3093.4 2950.9 2831.7 2779 2704.8 2572 2327.9 2193.1 2161.9 2074
1972.4 1857.2 1775.2 1673.7 1660 1609.2 1531.1 1439.3 1333.8 1193.2
1060.4 1076.1 748 601.5 437.5 158.2 0
